|
General Information |
|
|---|---|
|
Type |
R/W Parameter |
|
Description |
|
|
Units |
N/A |
|
Range |
0 to 3 |
|
Default Value |
1 for DIN1 and DIN2 2 for DIN3 to DIN7 |
|
Data Type |
Integer |
|
Start Version |
M_01-03-07-000 |
| FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design | Index/Subindex | Object Start Version | |
|---|---|---|---|
| 51CBh/0 | DIN1.FILTER | M_01-03-07-000 | |
| 51CCh/0 | DIN2.FILTER | ||
| 51CDh/0 | DIN3.FILTER | ||
| 51CEh/0 | DIN4.FILTER | ||
| 51CFh/0 | DIN5.FILTER | ||
| 51D0h/0 | DIN6.FILTER | ||
| 51D1h/0 | DIN7.FILTER | ||
Description
This parameter sets the digital input filter configuration for channel x when followed with the values defined below. DINx.FILTER retrieves this information when not followed by data.
|
Value |
Description |
|---|---|
|
DINX.FILTER 0 |
The drive digital input channel detects all input signals with an input pulse width of ≥ 40 ns (no filtering applied). |
|
DINX.FILTER 1 |
The drive digital input channel detects all input signals with an input pulse width of ≥ 10.24 µs, ± 0.64 µs (fast filter applied). |
|
DINX.FILTER 2 |
The drive digital input channel detects all input signals with an input pulse width of ≥ 163 µs, ± 10.24 µs (standard filter applied). |
|
DINX.FILTER 3 |
The drive digital input channel detects all input signals with an input pulse width of ≥ 2.62 ms, ± 0.16384 ms (slow filter applied). |
Related Topics
Digital Inputs and Outputs on pg. 1
|
Copyright © 2015 Kollmorgen™ |
|